7021A

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7021A

Boundary Dimensions

d 105 mm Bore diameter
D 160 mm Outside diameter
B 26 mm Width
r (min.) 2 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 88000 N Basic dynamic load rating
C0r 81500 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 5600 min-1 Oil-bath lubrication

Dimensions

a 51.2 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 115 mm Diameter of shaft abutment
Da (max.) 150 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 1.84 kg

Properties

Types 70 series
Contact angle A: 30° contact angle
Cage ( ): Machined brass cage
Tolerance P0
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7021A