240/1320CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

240/1320CAME4

Boundary Dimensions

d 1320 mm Bore diameter
D 1850 mm Outside diameter
B 530 mm Width
r (min.) 12 mm Chamfer dimension

Basic Load Ratings

Cr 22600000 N Basic dynamic load rating
C0r 63500000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 100 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 67 min-1 Grease lubrication
Oil (Oil-bath) 85 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1374 mm Diameter of shaft abutment
Da (min.) 1656 mm Diameter of housing abutment
Da (max.) 1796 mm Diameter of housing abutment
ra (max.) 10 mm Radius of shaft or housing fillet

Calculation factors

e 0.26 Constant
Y2 3.9 Axial load Factors
Y3 2.6 Axial load Factors
Y0 2.6 Axial load Factors

Mass

(approx.) 4400 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
240/1320CAME4 1320 1850 530 22600000 63500000 100 67 85 4400

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 240/1320CAME4