239/560CAMKE4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

239/560CAMKE4

Boundary Dimensions

d 560 mm Bore diameter
D 750 mm Outside diameter
B 140 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 3100000 N Basic dynamic load rating
C0r 7250000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 480 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 340 min-1 Grease lubrication
Oil (Oil-bath) 430 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 582 mm Diameter of shaft abutment
Da (min.) 697 mm Diameter of housing abutment
Da (max.) 728 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.16 Constant
Y2 6.1 Axial load Factors
Y3 4.1 Axial load Factors
Y0 4 Axial load Factors

Mass

(approx.) 172 kg

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
239/560CAMKE4 560 750 140 3100000 7250000 480 340 430 172

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 239/560CAMKE4