239/1060CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
239/1060CAME4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
239/1060CAME4C3 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
239/1060CAME4C2 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
239/1060CAME4C4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
239/1060CAME4C5 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

239/1060CAME4

Boundary Dimensions

d 1060 mm Bore diameter
D 1400 mm Outside diameter
B 250 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 9300000 N Basic dynamic load rating
C0r 24400000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 200 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 130 min-1 Grease lubrication
Oil (Oil-bath) 170 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1096 mm Diameter of shaft abutment
Da (min.) 1302 mm Diameter of housing abutment
Da (max.) 1364 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.16 Constant
Y2 6.1 Axial load Factors
Y3 4.1 Axial load Factors
Y0 4 Axial load Factors

Mass

(approx.) 1030 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
239/1060CAME4 1060 1400 250 9300000 24400000 200 130 170 1030

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 239/1060CAME4