23168CAMKE4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

23168CAMKE4

Boundary Dimensions

d 340 mm Bore diameter
D 580 mm Outside diameter
B 190 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 4500000 N Basic dynamic load rating
C0r 6600000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 710 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1200 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 560 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 362 mm Diameter of shaft abutment
Da (min.) 499 mm Diameter of housing abutment
Da (max.) 558 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.31 Constant
Y2 3.2 Axial load Factors
Y3 2.1 Axial load Factors
Y0 2.1 Axial load Factors

Mass

(approx.) 206 kg

Associated products

Adapter H3168 Adapter
Withdrawal sleeve AH3168 Withdrawal sleeve

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(kg)
23168CAMKE4 340 580 190 4500000 6600000 710 1200 430 560 206

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23168CAMKE4