F696MC3

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
F696MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

F696MC3

Boundary Dimensions

d 6 mm Bore diameter
D 15 mm Outside diameter
B 5 mm Width
D1,2 17 mm Flange diameter
C1,2 1.2 mm Flange width
r (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 1910 N Basic dynamic load rating
C0r 670 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication
Oil (Oil-bath) 45000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 7.6 mm Diameter of shaft abutment
ra (max.) 0.2 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 2.778 mm Ball Diameter

Mass

(approx.) 0.00434 kg

Properties

Types F69 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Tolerance P0
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
F696 1910 670 P0 40000 45000 7 2.778 0.10937 0.00434

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations F696