23960CAMKE4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23960CAMKE4C4

Boundary Dimensions

d 300 mm Bore diameter
D 420 mm Outside diameter
B 90 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 1540000 N Basic dynamic load rating
C0r 2490000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1500 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1800 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 314 mm Diameter of shaft abutment
Da (min.) 386 mm Diameter of housing abutment
Da (max.) 406 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

e 0.19 Constant
Y2 5.2 Axial load Factors
Y3 3.5 Axial load Factors
Y0 3.4 Axial load Factors

Mass

(approx.) 38.2 kg

Associated products

Adapter H3960 Adapter

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23960CAMKE4 300 420 90 1540000 2490000 P0 1500 1800 710 900 38.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23960CAMKE4