23172CAMKE4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23172CAMKE4C4

Boundary Dimensions

d 360 mm Bore diameter
D 600 mm Outside diameter
B 192 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 4800000 N Basic dynamic load rating
C0r 7100000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 670 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1100 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 400 min-1 Grease lubrication
Oil (Oil-bath) 530 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 382 mm Diameter of shaft abutment
Da (min.) 520 mm Diameter of housing abutment
Da (max.) 578 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.31 Constant
Y2 3.2 Axial load Factors
Y3 2.2 Axial load Factors
Y0 2.1 Axial load Factors

Mass

(approx.) 217 kg

Associated products

Adapter H3172 Adapter
Withdrawal sleeve AH3172 Withdrawal sleeve

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23172CAMKE4 360 600 192 4800000 7100000 P0 670 1100 400 530 217

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23172CAMKE4