23044CAME4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23044CAME4C5

Boundary Dimensions

d 220 mm Bore diameter
D 340 mm Outside diameter
B 90 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 1360000 N Basic dynamic load rating
C0r 1980000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1600 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 2200 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 950 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 234 mm Diameter of shaft abutment
Da (min.) 302 mm Diameter of housing abutment
Da (max.) 326 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

e 0.24 Constant
Y2 4.1 Axial load Factors
Y3 2.8 Axial load Factors
Y0 2.7 Axial load Factors

Mass

(approx.) 29.7 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23044CAME4 220 340 90 1360000 1980000 P0 1600 2200 950 1200 29.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23044CAME4