230/630CAME4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

230/630CAME4C4

Boundary Dimensions

d 630 mm Bore diameter
D 920 mm Outside diameter
B 212 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 5900000 N Basic dynamic load rating
C0r 12700000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 400 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 280 min-1 Grease lubrication
Oil (Oil-bath) 340 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 666 mm Diameter of shaft abutment
Da (min.) 835 mm Diameter of housing abutment
Da (max.) 884 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.22 Constant
Y2 4.7 Axial load Factors
Y3 3.1 Axial load Factors
Y0 3.1 Axial load Factors

Mass

(approx.) 468 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
230/630CAME4 630 920 212 5900000 12700000 P0 400 280 340 468

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 230/630CAME4