22256CAME4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

22256CAME4C5

Boundary Dimensions

d 280 mm Bore diameter
D 500 mm Outside diameter
B 130 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 2850000 N Basic dynamic load rating
C0r 3650000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1100 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1600 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 630 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 302 mm Diameter of shaft abutment
Da (min.) 439 mm Diameter of housing abutment
Da (max.) 478 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 4 Axial load Factors
Y3 2.7 Axial load Factors
Y0 2.6 Axial load Factors

Mass

(approx.) 110 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C5
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
22256CAME4 280 500 130 2850000 3650000 P0 1100 1600 630 800 110

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 22256CAME4