21312EAE4C5

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

21312EAE4C5

Boundary Dimensions

d 60 mm Bore diameter
D 130 mm Outside diameter
B 31 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 238000 N Basic dynamic load rating
C0r 244000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 4800 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 6700 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 3800 min-1 Grease lubrication
Oil (Oil-bath) 4800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 72 mm Diameter of shaft abutment
da (max.) 87 mm Diameter of shaft abutment
Da (min.) 117 mm Diameter of housing abutment
Da (max.) 118 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

e 0.22 Constant
Y2 4.5 Axial load Factors
Y3 3 Axial load Factors
Y0 3 Axial load Factors

Mass

(approx.) 1.98 kg

Properties

Design ( ): Cylindrical bore
Cage ( ): Pressed steel cage
Radial Internal Clearance C5
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
21312EAE4 60 130 31 238000 244000 P0 4800 6700 3800 4800 1.98

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 21312EAE4