EMM-VS Series Cylindrical Roller Bearings for Vibrating Equipment

Display units
| Designations | Dimensi Batas | Peringkat Beban Dasar | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| d | D | B | r (min.) | r1 (min.) | FW | Cr | C0r | |||
| mm | mm | mm | mm | mm | mm | N | N | |||
| square | NJ2308EMM-VS | 40 | 90 | 33 | 1.5 | 1.5 | 52 | 140000 | 122000 | |
| square | NU2308EMM-VS | 40 | 90 | 33 | 1.5 | 1.5 | 52 | 140000 | 122000 | |
| square | NUP2308EMM-VS | 40 | 90 | 33 | 1.5 | 1.5 | 52 | 140000 | 122000 | |
| square | NJ2309EMM-VS | 45 | 100 | 36 | 1.5 | 1.5 | 58.5 | 169000 | 153000 | |
| square | NU2309EMM-VS | 45 | 100 | 36 | 1.5 | 1.5 | 58.5 | 169000 | 153000 | |
| square | NUP2309EMM-VS | 45 | 100 | 36 | 1.5 | 1.5 | 58.5 | 169000 | 153000 | |
| square | NJ2310EMM-VS | 50 | 110 | 40 | 2 | 2 | 65 | 200000 | 187000 | |
| square | NU2310EMM-VS | 50 | 110 | 40 | 2 | 2 | 65 | 200000 | 187000 | |
| square | NUP2310EMM-VS | 50 | 110 | 40 | 2 | 2 | 65 | 200000 | 187000 | |
| square | NJ2311EMM-VS | 55 | 120 | 43 | 2 | 2 | 70.5 | 247000 | 233000 | |
| square | NU2311EMM-VS | 55 | 120 | 43 | 2 | 2 | 70.5 | 247000 | 233000 | |
| square | NUP2311EMM-VS | 55 | 120 | 43 | 2 | 2 | 70.5 | 247000 | 233000 | |
| square | NJ2312EMM-VS | 60 | 130 | 46 | 2.1 | 2.1 | 77 | 274000 | 262000 | |
| square | NU2312EMM-VS | 60 | 130 | 46 | 2.1 | 2.1 | 77 | 274000 | 262000 | |
| square | NUP2312EMM-VS | 60 | 130 | 46 | 2.1 | 2.1 | 77 | 274000 | 262000 | |
| square | NJ2313EMM-VS | 65 | 140 | 48 | 2.1 | 2.1 | 82.5 | 287000 | 265000 | |
| square | NU2313EMM-VS | 65 | 140 | 48 | 2.1 | 2.1 | 82.5 | 287000 | 265000 | |
| square | NUP2313EMM-VS | 65 | 140 | 48 | 2.1 | 2.1 | 82.5 | 287000 | 265000 | |
| square | NJ2314EMM-VS | 70 | 150 | 51 | 2.1 | 2.1 | 89 | 335000 | 325000 | |
| square | NU2314EMM-VS | 70 | 150 | 51 | 2.1 | 2.1 | 89 | 335000 | 325000 | |