CA-VS3 and CA-VS4 Series Super Long-Life Spherical Roller Bearings for Vibrating Equipment

Unités d'affichage
| Désignations | Dimensions des limites | Charges nominales de base | ||||||
|---|---|---|---|---|---|---|---|---|
| d | D | B | r (min.) | Cr | C0r | |||
| mm | mm | mm | mm | N | N | |||
| square | 22308ECAME4-VS | 40 | 90 | 33 | 1.5 | 161000 | 142000 | |
| square | 22309ECAME4-VS | 45 | 100 | 36 | 1.5 | 197000 | 182000 | |
| square | 22310ECAME4-VS | 50 | 110 | 40 | 2 | 233000 | 219000 | |
| square | 22311ECAME4-VS | 55 | 120 | 43 | 2 | 278000 | 274000 | |
| square | 22312ECAME4-VS | 60 | 130 | 46 | 2.1 | 320000 | 320000 | |
| square | 22313ECAME4-VS | 65 | 140 | 48 | 2.1 | 375000 | 380000 | |
| square | 22314ECAME4-VS | 70 | 150 | 51 | 2.1 | 425000 | 435000 | |
| square | 22315ECAME4-VS | 75 | 160 | 55 | 2.1 | 485000 | 505000 | |
| square | 22316ECAME4-VS | 80 | 170 | 58 | 2.1 | 540000 | 565000 | |
| square | 22317ECAME4-VS | 85 | 180 | 60 | 3 | 600000 | 630000 | |
| square | 22318ECAME4-VS | 90 | 190 | 64 | 3 | 665000 | 705000 | |
| square | 22319ECAME4-VS | 95 | 200 | 67 | 3 | 735000 | 780000 | |
| square | 22320ECAME4-VS | 100 | 215 | 73 | 3 | 860000 | 930000 | |
| square | 22322ECAME4-VS | 110 | 240 | 80 | 3 | 1030000 | 1120000 | |
| square | 22324ECAME4-VS | 120 | 260 | 86 | 3 | 1190000 | 1320000 | |
| square | 22326CAME4-VS | 130 | 280 | 93 | 4 | 1240000 | 1350000 | |
| square | 22328CAME4-VS | 140 | 300 | 102 | 4 | 1450000 | 1590000 | |
| square | 22330CAME4-VS | 150 | 320 | 108 | 4 | 1530000 | 1690000 | |
| square | 22332CAME4-VS | 160 | 340 | 114 | 4 | 1700000 | 1900000 | |
| square | 22334CAME4-VS | 170 | 360 | 120 | 4 | 1970000 | 2110000 | |