High-Speed Angular Contact Thrust Ball Bearings (NSK ROBUST Series)

High-Speed Angular Contact Thrust Ball Bearings (NSK ROBUST Series)
View as Grid List

Items 1-20 of 92

Page
per page
Designations Boundary Dimensions Basic Load Ratings Speeds
Limiting Speeds
d
D
2B
r(min.)
r1(min.)
Ca
C0a
Grease
Oil (Oil-air)
mm mm mm mm mm kN kN min-1 min-1
square 50BAR10E 50 80 28.5 1 0.6 14.7 27.7 12400 15700
square 50BAR10H 50 80 28.5 1 0.6 14.7 26.5 13100 16200
square 50BTR10E 50 80 28.5 1 0.6 17.4 31.5 10800 14000
square 50BTR10H 50 80 28.5 1 0.6 17.4 30.0 11600 14700
square 55BAR10E 55 90 33 1.1 0.6 18.2 35.0 11100 14100
square 55BAR10H 55 90 33 1.1 0.6 18.2 33.5 11800 14500
square 55BTR10E 55 90 33 1.1 0.6 21.6 40.0 9700 12600
square 55BTR10H 55 90 33 1.1 0.6 21.6 38.0 10400 13200
square 60BAR10E 60 95 33 1.1 0.6 18.9 38.0 10400 13200
square 60BAR10H 60 95 33 1.1 0.6 18.9 36.5 11000 13600
square 60BTR10E 60 95 33 1.1 0.6 22.4 43.5 9100 11800
square 60BTR10H 60 95 33 1.1 0.6 22.4 41.5 9700 12300
square 65BAR10E 65 100 33 1.1 0.6 19.5 41.5 9700 12400
square 65BAR10H 65 100 33 1.1 0.6 19.5 39.5 10400 12800
square 65BTR10E 65 100 33 1.1 0.6 23.1 47.0 8500 11100
square 65BTR10H 65 100 33 1.1 0.6 23.1 45.0 9100 11600
square 70BAR10E 70 110 36 1.1 0.6 26.9 55.0 8900 11400
square 70BAR10H 70 110 36 1.1 0.6 26.9 53.0 9500 11700
square 70BTR10E 70 110 36 1.1 0.6 32.0 63.0 7800 10200
square 70BTR10H 70 110 36 1.1 0.6 32.0 60.0 8400 10600