Double-Direction Angular Contact Thrust Ball Bearings (NSKTAC D Series)

Double-Direction Angular Contact Thrust Ball Bearings (NSKTAC D Series)
View as Grid List

Items 1-20 of 22

Page
per page
Designations Boundary Dimensions Basic Load Ratings Speeds
Limiting Speeds
d
D
T
C
r(min.)
r1(min.)
Ca
C0a
Grease
Oil (Oil-air)
mm mm mm mm mm mm kN kN min-1 min-1
square 140TAC20X+L 140 210 84 42 2 1 183 525 2600 2900
square 150TAC29D+L 150 210 72 36 2 1 146 465 2500 2800
square 150TAC20X+L 150 225 90 45 2.1 1.1 216 620 2400 2700
square 160TAC29D+L 160 220 72 36 2 1 149 490 2400 2700
square 160TAC20X+L 160 240 96 48 2.1 1.1 233 685 2300 2500
square 170TAC29D+L 170 230 72 36 2 1 152 520 2300 2500
square 170TAC20X+L 170 260 108 54 2.1 1.1 274 810 2100 2400
square 180TAC29D+L 180 250 84 42 2 1 199 655 2100 2400
square 180TAC20X+L 180 280 120 60 2.1 1.1 355 1020 2000 2200
square 190TAC29D+L 190 260 84 42 2 1 203 695 2000 2300
square 190TAC20D+L 190 290 120 60 2.1 1.1 360 1060 1900 2100
square 200TAC29D+L 200 280 96 48 2.1 1.1 257 855 1900 2100
square 200TAC20D+L 200 310 132 66 2.1 1.1 395 1180 1800 2000
square 220TAC29D+L 220 300 96 48 2.1 1.1 265 930 1800 2000
square 220TAC20D+L 220 340 144 72 2.1 1.1 455 1390 1600 1800
square 240TAC29D+L 240 320 96 48 2.1 1.1 268 980 1700 1800
square 240TAC20D+L 240 360 144 72 3 1.1 455 1450 1500 1700
square 260TAC29D+L 260 360 120 60 2.1 1.1 395 1390 1500 1700
square 260TAC20D+L 260 400 164 82 4 1.5 550 1890 1400 1600
square 280TAC29D+L 280 380 120 60 2.1 1.1 400 1470 1400 1600