Angular Contact Thrust Ball Bearings (NSKTAC F Series)

Angular Contact Thrust Ball Bearings (NSKTAC F Series)
View as Grid List

19 Items

per page
Designations Boundary Dimensions Basic Load Ratings Speeds
Limiting Speeds
d
D
T
C
r(min.)
r1(min.)
Ca
C0a
Grease
Oil (Oil-air)
mm mm mm mm mm mm kN kN min-1 min-1
square 50TAC20F 50 80 38 19 1 0.6 25.3 64.0 6900 7700
square 55TAC20F 55 90 44 22 1.1 0.6 31.5 81.0 6200 6900
square 60TAC20F 60 95 44 22 1.1 0.6 32.5 88.5 5800 6500
square 65TAC20F 65 100 44 22 1.1 0.6 33.5 96.0 5500 6100
square 70TAC20F 70 110 48 24 1.1 0.6 46.0 127 5000 5600
square 75TAC20F 75 115 48 24 1.1 0.6 46.5 132 4700 5300
square 80TAC20F 80 125 54 27 1.1 0.6 54.5 157 4400 4900
square 85TAC20F 85 130 54 27 1.1 0.6 55.5 164 4200 4700
square 90TAC20F 90 140 60 30 1.5 1 73.0 213 3900 4300
square 95TAC20F 95 145 60 30 1.5 1 74.0 222 3800 4200
square 100TAC29F 100 140 48 24 1.1 0.6 51.5 171 3800 4200
square 100TAC20F 100 150 60 30 1.5 1 75.0 231 3600 4000
square 105TAC20F 105 160 66 33 2 1 85.0 265 3400 3800
square 110TAC29F 110 150 48 24 1.1 0.6 53.0 187 3500 3800
square 110TAC20F 110 170 72 36 2 1 96.0 300 3200 3600
square 120TAC29F 120 165 54 27 2 1 62.0 223 3200 3500
square 120TAC20F 120 180 72 36 2 1 98.5 325 3000 3300
square 130TAC29F 130 180 60 30 1.5 1 74.5 276 2900 3200
square 130TAC20F 130 200 84 42 2 1 125 395 2700 3000