For High-Rigidity Applications (NSKTAC C Series)

For High-Rigidity Applications (NSKTAC C Series)
View as Grid List

Items 1-20 of 30

Page
per page
Designations Boundary Dimensions Basic Load Ratings Speeds
Limiting Speeds
d
D
B
r(min.)
r1(min.)
Ca(1row)
Grease
Oil (Oil-air)
mm mm mm mm mm kN min-1 min-1
square 15TAC47C 15 47 15 1 0.6 27.6 6900 9200
square 15TAC47CDDG 15 47 15 1 0.6 27.6 6900
square 15TAC47CV1V 15 47 15 1 0.6 27.6 6900
square 17TAC47C 17 47 15 1 0.6 27.6 6900 9200
square 17TAC47CDDG 17 47 15 1 0.6 27.6 6900
square 17TAC47CV1V 17 47 15 1 0.6 27.6 6900
square 20TAC47C 20 47 15 1 0.6 27.6 6900 9200
square 20TAC47CDDG 20 47 15 1 0.6 27.6 6900
square 20TAC47CV1V 20 47 15 1 0.6 27.6 6900
square 25TAC62C 25 62 15 1 0.6 36.0 5200 6900
square 25TAC62CDDG 25 62 15 1 0.6 36.0 5200
square 25TAC62CV1V 25 62 15 1 0.6 36.0 5200
square 30TAC62C 30 62 15 1 0.6 37.0 4900 6400
square 30TAC62CDDG 30 62 15 1 0.6 37.0 4900
square 30TAC72C 30 72 19 1 0.6 39.0 4100 5800
square 35TAC72C 35 72 15 1 0.6 39.0 4100 5800
square 35TAC72CDDG 35 72 15 1 0.6 39.0 4100
square 40TAC72C 40 72 15 1 0.6 40.0 4100 5500
square 40TAC72CDDG 40 72 15 1 0.6 40.0 4100
square 40TAC90C 40 90 20 1 0.6 74.5 3500 4600