Standard Series High Precision Angular Contact Ball Bearings

Standard Series High Precision Angular Contact Ball Bearings
View as Grid List

Items 1-20 of 454

Page
per page
Designations Boundary Dimensions Basic Load Ratings Speeds
Limiting Speeds
d
D
B
r(min.)
r1(min.)
Cr
C0r
Grease
Oil (Oil-air)
mm mm mm mm mm kN kN min-1 min-1
square 7900A5 10 22 6 0.3 0.15 3.65 1.45 62500 93800
square 7900A5SN24 10 22 6 0.3 0.15 3.65 1.40 81300 122000
square 7900C 10 22 6 0.3 0.15 3.80 1.52 71900 109000
square 7900CSN24 10 22 6 0.3 0.15 3.80 1.46 93800 143000
square 7000A 10 26 8 0.3 0.15 6.30 2.34 41700 55600
square 7000A5 10 26 8 0.3 0.15 6.50 2.41 55600 83400
square 7000A5SN24 10 26 8 0.3 0.15 6.40 2.25 72300 108000
square 7000C 10 26 8 0.3 0.15 6.70 2.49 63900 97300
square 7000CSN24 10 26 8 0.3 0.15 6.60 2.33 83400 127000
square 7200A 10 30 9 0.6 0.3 6.35 2.44 37500 50000
square 7200A5 10 30 9 0.6 0.3 6.55 2.51 50000 75000
square 7200A5SN24 10 30 9 0.6 0.3 6.45 2.35 65000 97500
square 7200C 10 30 9 0.6 0.3 6.80 2.61 57500 87500
square 7200CSN24 10 30 9 0.6 0.3 6.70 2.44 75000 114000
square 7901A5 12 24 6 0.3 0.15 4.05 1.77 55600 83400
square 7901A5SN24 12 24 6 0.3 0.15 4.05 1.71 72200 108000
square 7901C 12 24 6 0.3 0.15 4.25 1.86 63900 97300
square 7901CSN24 12 24 6 0.3 0.15 4.25 1.79 83300 127000
square 7001A 12 28 8 0.3 0.15 6.85 2.71 37500 50000
square 7001A5 12 28 8 0.3 0.15 7.05 2.79 50000 75000