Thrust Spherical Roller Bearings

Thrust Spherical Roller Bearings
Display units
View as Grid List

Items 1-20 of 80

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D T,T3 r (min.) Ca C0a Oil (Oil-bath)
mm mm mm mm N N min-1
square 29412E 60 130 42 1.5 330000 885000 2600
square 29413E 65 140 45 2 405000 1100000 2400
square 29414E 70 150 48 2 450000 1240000 2400
square 29415E 75 160 51 2 515000 1430000 2200
square 29416E 80 170 54 2.1 575000 1600000 2000
square 29317E 85 150 39 1.5 330000 1040000 2400
square 29417E 85 180 58 2.1 630000 1760000 1900
square 29318E 90 155 39 1.5 350000 1080000 2200
square 29418E 90 190 60 2.1 695000 1950000 1800
square 29320E 100 170 42 1.5 410000 1280000 2000
square 29420E 100 210 67 3 840000 2400000 1600
square 29322E 110 190 48 2 530000 1710000 1800
square 29422E 110 230 73 3 1010000 2930000 1500
square 29324E 120 210 54 2.1 645000 2100000 1600
square 29424E 120 250 78 4 1160000 3400000 1400
square 29326E 130 225 58 2.1 740000 2450000 1500
square 29426E 130 270 85 4 1330000 3900000 1200
square 29328E 140 240 60 2.1 840000 2810000 1400
square 29428E 140 280 85 4 1370000 4200000 1200
square 29330E 150 250 60 2.1 870000 2900000 1400