Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Open Type

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Open Type
Display units
View as Grid List

Items 1-20 of 120

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square RS-4910E4 50 72 22 0.6 59500 75500 2000 4000
square RSF-4910E4 50 72 22 0.6 59500 75500 2000 4000
square RS-4912E4 60 85 25 1 84000 118000 1600 3200
square RSF-4912E4 60 85 25 1 84000 118000 1600 3200
square RS-4913E4 65 90 25 1 86500 125000 1600 3200
square RSF-4913E4 65 90 25 1 86500 125000 1600 3200
square RS-4914E4 70 100 30 1 125000 168000 1400 2800
square RSF-4914E4 70 100 30 1 125000 168000 1400 2800
square RS-4916E4 80 110 30 1 134000 191000 1300 2600
square RSF-4916E4 80 110 30 1 134000 191000 1300 2600
square RS-4918E4 90 125 35 1.1 181000 268000 1100 2200
square RSF-4918E4 90 125 35 1.1 181000 268000 1100 2200
square RS-4820E4 100 125 25 1 108000 189000 1100 2200
square RSF-4820E4 100 125 25 1 108000 189000 1100 2200
square RS-4920E4 100 140 40 1.1 239000 400000 1000 2000
square RSF-4920E4 100 140 40 1.1 239000 400000 1000 2000
square RS-4821E4 105 130 25 1 109000 196000 1000 2000
square RSF-4821E4 105 130 25 1 109000 196000 1000 2000
square RS-4921E4 105 145 40 1.1 245000 420000 950 1900
square RSF-4921E4 105 145 40 1.1 245000 420000 950 1900