Self-Aligning Ball Bearings

Self-Aligning Ball Bearings
Display units
View as Grid List

Items 1-20 of 165

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square 135 5 19 6 0.3 2790 475 30000 36000
square 126 6 19 6 0.3 2790 475 30000 36000
square 127 7 22 7 0.3 3000 600 26000 32000
square 108 8 22 7 0.3 3000 600 26000 32000
square 129 9 26 8 0.6 4550 895 26000 30000
square 1200 10 30 9 0.6 6150 1190 22000 28000
square 2200 10 30 14 0.6 8200 1590 24000 28000
square 1300 10 35 11 0.6 8100 1620 20000 24000
square 2300 10 35 17 0.6 10100 2010 18000 22000
square 1201 12 32 10 0.6 6250 1270 22000 26000
square 2201 12 32 14 0.6 8500 1730 22000 26000
square 1301 12 37 12 1 10600 2160 18000 22000
square 2301 12 37 17 1 13300 2730 17000 22000
square 1202 15 35 11 0.6 8350 1750 18000 22000
square 2202 15 35 14 0.6 8550 1850 18000 22000
square 1302 15 42 13 1 10700 2290 16000 20000
square 2302 15 42 17 1 13500 2910 14000 18000
square 1203 17 40 12 0.6 8800 2010 16000 20000
square 2203 17 40 16 0.6 10900 2420 16000 20000
square 1303 17 47 14 1 14000 3200 14000 17000