Single-Row Deep Groove Ball Bearings

Single-Row Deep Groove Ball Bearings
Display units
View as Grid List

Items 1-20 of 973

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square 6800 10 19 5 0.3 1890 840 34000 40000
square 6800DD 10 19 5 0.3 1890 840 24000
square 6800VV 10 19 5 0.3 1890 840 34000
square 6800ZZ 10 19 5 0.3 1890 840 34000
square 6900 10 22 6 0.3 2970 1270 32000 38000
square 6900DD 10 22 6 0.3 2970 1270 22000
square 6900N 10 22 6 0.3 2970 1270 32000 38000
square 6900NR 10 22 6 0.3 2970 1270 32000 38000
square 6900VV 10 22 6 0.3 2970 1270 32000
square 6900ZZ 10 22 6 0.3 2970 1270 32000
square 6000 10 26 8 0.3 5050 1970 30000 36000
square 6000DDU 10 26 8 0.3 5050 1970 22000
square 6000N 10 26 8 0.3 5050 1970 30000 36000
square 6000NR 10 26 8 0.3 5050 1970 30000 36000
square 6000VV 10 26 8 0.3 5050 1970 30000
square 6000ZZ 10 26 8 0.3 5050 1970 30000
square 6200 10 30 9 0.6 5600 2390 28000 34000
square 6200DDU 10 30 9 0.6 5600 2390 18000
square 6200N 10 30 9 0.6 5600 2390 28000 34000
square 6200NR 10 30 9 0.6 5600 2390 28000 34000