Maximum-Type Ball Bearings

Maximum-Type Ball Bearings
Display units
View as Grid List

Items 1-20 of 65

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square BL205 25 52 15 1 15800 10500 12000 15000
square BL205ZZ 25 52 15 1 15800 10500 12000
square BL305 25 62 17 1.1 23700 15500 11000 13000
square BL305ZZ 25 62 17 1.1 23700 15500 11000
square BL206 30 62 16 1 23200 16300 10000 12000
square BL206ZZ 30 62 16 1 23200 16300 10000
square BL306 30 72 19 1.1 30500 20700 9000 11000
square BL306ZZ 30 72 19 1.1 30500 20700 9000
square BL207 35 72 17 1.1 30500 22100 9000 11000
square BL207ZZ 35 72 17 1.1 30500 22100 9000
square BL307 35 80 21 1.5 41000 29100 8000 9500
square BL307ZZ 35 80 21 1.5 41000 29100 8000
square BL208 40 80 18 1.1 39000 28800 8000 9500
square BL208ZZ 40 80 18 1.1 39000 28800 8000
square BL308 40 90 23 1.5 51000 36000 7500 9000
square BL308ZZ 40 90 23 1.5 51000 36000 7500
square BL209 45 85 19 1.1 41000 32000 7500 9000
square BL209ZZ 45 85 19 1.1 41000 32000 7500
square BL309 45 100 25 1.5 61000 44000 6300 8000
square BL309ZZ 45 100 25 1.5 61000 44000 6300