Extra Small Ball Bearings and Miniature Ball Bearings Metric Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Display units
View as Grid List

Items 1-20 of 176

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) r1 (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm mm N N min-1 min-1
square 681 1 3 1 0.05 88 23 130000 150000
square MR31 1 3 1.5 0.05 88 23 130000 150000
square 691 1 4 1.6 0.1 153 36 100000 120000
square MR41X 1.2 4 1.8 0.1 153 35 110000 130000
square MR41XZZ 1.2 4 2.5 0.1 153 35 110000
square 681X 1.5 4 1.2 0.05 124 33 100000 120000
square 681XZZ 1.5 4 2 0.05 124 33 100000
square 691X 1.5 5 2 0.15 262 69 85000 100000
square 691XZZ 1.5 5 2.6 0.15 262 69 85000
square 601X 1.5 6 2.5 0.15 365 98 75000 90000
square 601XZZ 1.5 6 3 0.15 365 98 75000
square 682 2 5 1.5 0.08 186 50 85000 100000
square MR52B 2 5 2 0.1 206 58 85000 100000
square 682ZZ 2 5 2.3 0.08 186 50 85000
square MR52BZZ 2 5 2.5 0.1 206 58 85000
square 692 2 6 2.3 0.15 365 98 75000 90000
square MR62ZZ 2 6 2.5 0.15 365 98 75000
square MR62 2 6 2.5 0.15 365 98 75000 90000
square 692ZZ 2 6 3 0.15 365 98 75000
square MR72 2 7 2.5 0.15 425 127 63000 75000