Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Display units
View as Grid List

Items 1-20 of 149

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D D1,2 B C1,2 r (min.) r1 (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm mm mm mm N N min-1 min-1
square F681 1 3 3.8 1 0.3 0.05 88 23 130000 150000
square F691 1 4 5 1.6 0.5 0.1 153 36 100000 120000
square MF41X 1.2 4 4.8 1.8 0.4 0.1 153 35 110000 130000
square F681X 1.5 4 5 1.2 0.4 0.05 124 33 100000 120000
square F681XZZ 1.5 4 5 2 0.6 0.05 124 33 100000
square F691X 1.5 5 6.5 2 0.6 0.15 262 69 85000 100000
square F691XZZ 1.5 5 6.5 2.6 0.8 0.15 262 69 85000
square F601X 1.5 6 7.5 2.5 0.6 0.15 365 98 75000 90000
square F601XZZ 1.5 6 7.5 3 0.8 0.15 365 98 75000
square F682 2 5 6.1 1.5 0.5 0.08 186 50 85000 100000
square F682ZZ 2 5 6.1 2.3 0.6 0.08 186 50 85000
square MF52B 2 5 6.2 2 0.6 0.1 206 58 85000 100000
square MF52BZZ 2 5 6.2 2.5 0.6 0.1 206 58 85000
square MF62 2 6 7.2 2.5 0.6 0.15 365 98 75000 90000
square F692 2 6 7.5 2.3 0.6 0.15 365 98 75000 90000
square F692ZZ 2 6 7.5 3 0.8 0.15 365 98 75000
square MF72 2 7 8.2 2.5 0.6 0.15 425 127 63000 75000
square MF72ZZ 2 7 8.2 3 0.6 0.15 425 127 63000
square F602 2 7 8.5 2.8 0.7 0.15 425 127 63000 75000
square F602ZZ 2 7 8.5 3.5 0.9 0.15 425 127 63000