Extra Small Ball Bearings and Miniature Ball Bearings Inch Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Display units
View as Grid List

Items 1-20 of 41

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square R09 1.016 3.175 1.191 0.1 105 25 130000 150000
square R0 1.191 3.967 1.588 0.1 153 35 110000 130000
square R0ZZ 1.191 3.967 2.38 0.1 153 35 110000
square R1 1.397 4.762 1.984 0.1 255 66 90000 110000
square R1ZZ 1.397 4.762 2.779 0.1 255 66 90000
square R1-4 1.984 6.35 2.38 0.1 340 108 67000 80000
square R1-4ZZ 1.984 6.35 3.571 0.1 340 108 67000
square R133 2.38 4.762 1.588 0.1 208 60 80000 95000
square R133ZZS 2.38 4.762 2.38 0.1 159 52 80000
square R1-5 2.38 7.938 2.779 0.15 605 175 60000 71000
square R1-5ZZ 2.38 7.938 3.571 0.15 605 175 60000
square R144 3.175 6.35 2.38 0.1 310 95 67000 80000
square R144ZZ 3.175 6.35 2.779 0.1 310 95 67000
square R2-5 3.175 7.938 2.779 0.1 615 179 60000 67000
square R2-5ZZ 3.175 7.938 3.571 0.1 615 179 60000
square R2-6 3.175 9.525 2.779 0.15 705 225 53000 63000
square R2-6ZZS 3.175 9.525 3.571 0.15 705 225 53000
square R2 3.175 9.525 3.967 0.3 695 218 56000 67000
square R2ZZ 3.175 9.525 3.967 0.3 695 218 56000
square R2A 3.175 12.7 4.366 0.3 705 225 53000 63000