Four-Point Contact Ball Bearings

Four-Point Contact Ball Bearings
Display units
View as Grid List

Items 1-20 of 68

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Ca C0a Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square QJ206 30 62 16 1 34000 45000 8500 12000
square QJ306 30 72 19 1.1 51000 63000 8000 11000
square QJ207 35 72 17 1.1 45000 61500 7500 10000
square QJ307 35 80 21 1.5 60500 80000 7100 9500
square QJ208 40 80 18 1.1 53500 77500 6700 9000
square QJ308 40 90 23 1.5 74000 100000 6300 8500
square QJ209 45 85 19 1.1 60000 88500 6300 8500
square QJ309 45 100 25 1.5 96000 133000 5600 7500
square QJ210 50 90 20 1.1 63000 97000 5600 8000
square QJ310 50 110 27 2 112000 159000 5000 6700
square QJ211 55 100 21 1.5 78000 122000 5300 7100
square QJ311 55 120 29 2 130000 187000 4500 6300
square QJ212 60 110 22 1.5 94000 150000 4800 6300
square QJ312 60 130 31 2.1 148000 217000 4300 5600
square QJ213 65 120 23 1.5 107000 179000 4300 6000
square QJ313 65 140 33 2.1 168000 250000 3800 5300
square QJ214 70 125 24 1.5 117000 197000 4000 5600
square QJ314 70 150 35 2.1 189000 285000 3600 5000
square QJ215 75 130 25 1.5 121000 212000 3800 5300
square QJ315 75 160 37 2.1 206000 320000 3400 4800