Double-Row Angular Contact Ball Bearings

Double-Row Angular Contact Ball Bearings
Display units
View as Grid List

Items 1-20 of 69

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1
square 5200 10 30 14.3 0.6 7850 3900 17000 22000
square 5200ZZ 10 30 14.3 0.6 7850 3900 17000
square 5200DDU 10 30 14.3 0.6 7850 3900 15000
square 5201 12 32 15.9 0.6 11600 5800 15000 20000
square 5201BZZ 12 32 15.9 0.6 9350 5300 15000
square 5201BDDU 12 32 15.9 0.6 9350 5300 12000
square 5202 15 35 15.9 0.6 12900 7050 13000 17000
square 5202BZZ 15 35 15.9 0.6 9350 5300 13000
square 5202BDDU 15 35 15.9 0.6 9350 5300 12000
square 5302 15 42 19 1 19400 10200 11000 15000
square 5302AZZ 15 42 19 1 16100 9100 11000
square 5302ADDU 15 42 19 1 16100 9100 10000
square 5203 17 40 17.5 0.6 16100 9050 11000 15000
square 5203AZZ 17 40 17.5 0.6 14000 8300 11000
square 5203ADDU 17 40 17.5 0.6 14000 8300 10000
square 5303 17 47 22.2 1 23100 12600 10000 13000
square 5303AZZ 17 47 22.2 1 21600 12400 10000
square 5303ADDU 17 47 22.2 1 21600 12400 9500
square 5204 20 47 20.6 1 21600 12400 10000 13000
square 5204AZZ 20 47 20.6 1 17500 10700 10000