Round Flanged Units

| Designations | Nominal Dimensions | Included products | ||||||
|---|---|---|---|---|---|---|---|---|
| d | L,H | J | B,B1,B2 | Bearing | Housing | |||
| mm | mm | mm | mm | |||||
| square | ASPF201 | 12 | 81 | 63.5 | 22 | AS201 | PF203 | |
| square | AELPF201 | 12 | 81 | 63.5 | 28.6 | AEL201 | PF203 | |
| square | ASRPF201 | 12 | 90 | 71.5 | 22 | AS201 | PF204 | |
| square | AELRPF201 | 12 | 90 | 71.5 | 28.6 | AEL201 | PF204 | |
| square | UCFC201D1 | 12 | 100 | 78 | 31 | UC201D1 | FC204D1 | |
| square | Z-UCFC201D1 | 12 | 100 | 78 | 31 | UC201D1 | FC204D1 | |
| square | ZM-UCFC201D1 | 12 | 100 | 78 | 31 | UC201D1 | FC204D1 | |
| square | C-UCFC201D1 | 12 | 100 | 78 | 31 | UC201D1 | FC204D1 | |
| square | CM-UCFC201D1 | 12 | 100 | 78 | 31 | UC201D1 | FC204D1 | |
| square | ASPF202 | 15 | 81 | 63.5 | 22 | AS202 | PF203 | |
| square | AELPF202 | 15 | 81 | 63.5 | 28.6 | AEL202 | PF203 | |
| square | ASRPF202 | 15 | 90 | 71.5 | 22 | AS202 | PF204 | |
| square | AELRPF202 | 15 | 90 | 71.5 | 28.6 | AEL202 | PF204 | |
| square | UCFC202D1 | 15 | 100 | 78 | 31 | UC202D1 | FC204D1 | |
| square | Z-UCFC202D1 | 15 | 100 | 78 | 31 | UC202D1 | FC204D1 | |
| square | ZM-UCFC202D1 | 15 | 100 | 78 | 31 | UC202D1 | FC204D1 | |
| square | C-UCFC202D1 | 15 | 100 | 78 | 31 | UC202D1 | FC204D1 | |
| square | CM-UCFC202D1 | 15 | 100 | 78 | 31 | UC202D1 | FC204D1 | |
| square | ASPF203 | 17 | 81 | 63.5 | 22 | AS203 | PF203 | |
| square | AELPF203 | 17 | 81 | 63.5 | 28.6 | AEL203 | PF203 | |