Withdrawal sleeve

Withdrawal sleeve
View as Grid List

Items 1-20 of 170

Set Descending Direction
Page
per page
Designations Dimensions Associated products
d1 d B3 B4 Nut
mm mm mm mm
square AH308 35 40 29 32 AN09
square AH2308 35 40 40 43 AN09
square AH309 40 45 31 34 AN10
square AH2309 40 45 44 47 AN10
square AHX310 45 50 35 38 AN11
square AHX2310 45 50 50 53 AN11
square AHX311 50 55 37 40 AN12
square AHX2311 50 55 54 57 AN12
square AHX312 55 60 40 43 AN13
square AHX2312 55 60 58 61 AN13
square AH313 60 65 42 45 AN15
square AH2313 60 65 61 64 AN15
square AH314 65 70 43 47 AN16
square AHX2314 65 70 64 68 AN16
square AH315 70 75 45 49 AN17
square AHX2315 70 75 68 72 AN17
square AH316 75 80 48 52 AN18
square AHX2316 75 80 71 75 AN18
square AHX317 80 85 52 56 AN19
square AHX2317 80 85 74 78 AN19