Lock-Washer

Lock-Washer
View as Grid List

Items 1-20 of 90

Page
per page
Designations Shaft diameter (Reference) Basic Dimensions
d d3 d5 B1
mm mm mm mm
square AW02 15 15 28 1
square AW02X 15 15 28 1
square AW03 17 17 32 1
square AW03X 17 17 32 1
square AW04 20 20 36 1
square AW04X 20 20 36 1
square AW05 25 25 42 1.2
square AW05X 25 25 42 1.2
square AW06 30 30 49 1.2
square AW06X 30 30 49 1.2
square AW07 35 35 57 1.2
square AW07X 35 35 57 1.2
square AW08 40 40 62 1.2
square AW08X 40 40 62 1.2
square AW09 45 45 69 1.2
square AW09X 45 45 69 1.2
square AW10 50 50 74 1.2
square AW10X 50 50 74 1.2
square AW11 55 55 81 1.5
square AW11X 55 55 81 1.5