Adapter

Adapter
View as Grid List

Items 1-20 of 143

Set Descending Direction
Page
per page
Designations Dimensions Associated products
d1 d B1 Adapter Sleeve Nut Stopper Lock-Washer
mm mm mm
square H204X 17 20 24 A204X AN04 AW04X
square H304X 17 20 28 A304X AN04 AW04X
square H2304X 17 20 31 A2304X AN04 AW04X
square H205X 20 25 26 A205X AN05 AW05X
square H305X 20 25 29 A305X AN05 AW05X
square H2305X 20 25 35 A2305X AN05 AW05X
square H206X 25 30 27 A206X AN06 AW06X
square H306X 25 30 31 A306X AN06 AW06X
square H2306X 25 30 38 A2306X AN06 AW06X
square H207X 30 35 29 A207X AN07 AW07X
square H307X 30 35 35 A307X AN07 AW07X
square H2307X 30 35 43 A2307X AN07 AW07X
square H208X 35 40 31 A208X AN08 AW08X
square H308X 35 40 36 A308X AN08 AW08X
square H2308X 35 40 46 A2308X AN08 AW08X
square H209X 40 45 33 A209X AN09 AW09X
square H309X 40 45 39 A309X AN09 AW09X
square H2309X 40 45 50 A2309X AN09 AW09X
square H210X 45 50 35 A210X AN10 AW10X
square H310X 45 50 42 A310X AN10 AW10X