NUP326EM Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NUP326EM

Boundary Dimensions

d 130 mm Bore diameter
D 280 mm Outside diameter
B 58 mm Width
FW 167 mm Raceway diameter of inner ring
r (min.) 4 mm Chamfer dimension
r1 (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 760000 N Basic dynamic load rating
C0r 735000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 2600 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 4300 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 146 mm Diameter of shaft abutment
dd (min.) 184 mm Diameter of shaft abutment
Da (max.) 264 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
rb (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 18.9 kg

Properties

Types NUP-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NUP326EM 130 280 58 760000 735000 2600 4300 2200 2600 18.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NUP326EM