NU1036 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NU1036

Boundary Dimensions

d 180 mm Bore diameter
D 280 mm Outside diameter
B 46 mm Width
FW 205 mm Raceway diameter of inner ring
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 435000 N Basic dynamic load rating
C0r 510000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 3000 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 191 mm Diameter of shaft / spacer sleeve abutment
db (max.) 202 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 209 mm Diameter of shaft abutment
Da (max.) 269 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
rb (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 10.3 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU1036 180 280 46 435000 510000 3000 2200 2600 10.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU1036