NN3072CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3072CC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 360 mm Bore diameter
D 540 mm Outside diameter
B 134 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 1700 kN Basic Dynamic Load Rating
C0r 3450 kN Basic Static Load Rating

Speeds

Grease 1500 min-1 Limiting Speed
Oil (Oil-air) 1800 min-1 Limiting Speed

Dimensions

Ew 493 mm Roller Circumscribed Circle Diameters
s 7.0 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 380 mm Diameter of Shaft Abutment
d1a(min.) 385 mm Diameter of Shaft Abutment
Da(min.) 497 mm Diameter of Housing Abutment
Da(max.) 520 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 75 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 8 mm Hole Diameter
W 15 mm Oil Groove Width
m 4 Number of Holes

Mass

99.7 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3072CC1P5 1700 3450 P5: ISO Class 5 1500 1800 99.7

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3072