MF74ZZMC3P5

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
MF74ZZMC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

MF74ZZMC3P5

Boundary Dimensions

d 4 mm Bore diameter
D 7 mm Outside diameter
B 2.5 mm Width
D1,2 8.2 mm Flange diameter
C1,2 0.6 mm Flange width
r1 (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 280 N Basic dynamic load rating
C0r 107 N Basic static load rating

Speeds

Grease 60000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 4.8 mm Diameter of shaft abutment
rb (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 11 Number of Balls
Dw 0.8 mm Ball Diameter

Mass

(approx.) 0.00035 kg

Properties

Types MF series
Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance MC3
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MF74ZZ 280 107 ISO CLASS 5 60000 11 0.8 0.031496 0.00035

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations MF74ZZ