SWR™ Bearings (Spherical Roller Bearings)

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||
|---|---|---|---|---|---|---|---|---|
| d | D | B | r (min.) | Cr | C0r | |||
| mm | mm | mm | mm | N | N | |||
| square | 22208SWREAE4 | 40 | 80 | 23 | 1.1 | 90500 | 99500 | |
| square | 22308SWRECAME4 | 40 | 90 | 33 | 1.5 | 129000 | 142000 | |
| square | 22210SWREAE4 | 50 | 90 | 23 | 1.1 | 99000 | 119000 | |
| square | 22211SWREAE4 | 55 | 100 | 25 | 1.5 | 119000 | 144000 | |
| square | 21311SWREAE4 | 55 | 120 | 29 | 2 | 142000 | 174000 | |
| square | 23012SWRCE4 | 60 | 95 | 26 | 1.1 | 98500 | 141000 | |
| square | 22212SWREAE4 | 60 | 110 | 28 | 1.5 | 142000 | 174000 | |
| square | 22212SWRECAME4 | 60 | 110 | 28 | 1.5 | 137000 | 165000 | |
| square | 21312SWREAE4 | 60 | 130 | 31 | 2.1 | 190000 | 244000 | |
| square | 22312SWRECAME4 | 60 | 130 | 46 | 2.1 | 258000 | 320000 | |
| square | 22213SWRECAME4 | 65 | 120 | 31 | 1.5 | 170000 | 219000 | |
| square | 22313SWRECAME4 | 65 | 140 | 48 | 2.1 | 300000 | 380000 | |
| square | 22214SWREAE4 | 70 | 125 | 31 | 1.5 | 225000 | 232000 | |
| square | 22214SWRECAME4 | 70 | 125 | 31 | 1.5 | 173000 | 220000 | |
| square | 22215SWREAE4 | 75 | 130 | 31 | 1.5 | 238000 | 244000 | |
| square | 22216SWREAE4 | 80 | 140 | 33 | 2 | 264000 | 275000 | |
| square | 21316SWREAE4 | 80 | 170 | 39 | 2.1 | 355000 | 375000 | |
| square | 22316SWRECAME4 | 80 | 170 | 58 | 2.1 | 435000 | 565000 | |
| square | 22217SWREAE4 | 85 | 150 | 36 | 2 | 310000 | 325000 | |
| square | 22218SWREAE4 | 90 | 160 | 40 | 2 | 360000 | 395000 | |