RUB Series Cylindrical Roller Bearings With Aligning Rings (for Free End)

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| d | D | B | B | r (min.) | r1 (min.) | Cr | C0r | |||
| mm | mm | mm | mm | mm | mm | N | N | |||
| square | 50RUB22PV | 50 | 90 | 23 | 23 | 1.5 | 1.5 | 85500 | 104000 | |
| square | 50RUB23PV | 50 | 110 | 40 | 40 | 2 | 2 | 172000 | 295000 | |
| square | 55RUB9001PV | 55 | 90 | 32 | 32 | 1.1 | 1.1 | 101000 | 195000 | |
| square | 55RUB22APV | 55 | 100 | 25 | 25 | 1.5 | 1.5 | 108000 | 121000 | |
| square | 65RUB22PV | 65 | 120 | 31 | 31 | 1.5 | 1.5 | 161000 | 200000 | |
| square | 65RUB23PV | 65 | 140 | 48 | 48 | 2.1 | 2.1 | 272000 | 440000 | |
| square | 70RUB22APV | 70 | 125 | 31 | 31 | 1.5 | 1.5 | 127000 | 213000 | |
| square | 75RUB22APV | 75 | 130 | 31 | 31 | 1.5 | 1.5 | 186000 | 248000 | |
| square | 85RUB1501P | 85 | 150 | 65 | 65 | 2.5 | 2.5 | 350000 | 595000 | |
| square | 90RUB1501PV | 85 | 150 | 72 | 60 | 1.5 | 1 | 320000 | 575000 | |
| square | 90RUB23APV | 85 | 190 | 64 | 64 | 3 | 1.5 | 555000 | 780000 | |
| square | 90RUB1601P | 90 | 160 | 56 | 50 | 1.1 | 2 | 271000 | 335000 | |
| square | 90RUB1702P | 90 | 170 | 68 | 52.4 | 2 | 2 | 335000 | 375000 | |
| square | 90RUB1908P | 90 | 190 | 64 | 64 | 3 | 3 | 420000 | 490000 | |
| square | 100RUB40PV | 100 | 150 | 50 | 50 | 2 | 2 | 282000 | 530000 | |
| square | 100RUB1501PV | 100 | 150 | 66 | 50 | 2 | 2 | 282000 | 530000 | |
| square | 100RUB31AP | 100 | 165 | 52 | 52 | 2 | 1.1 | 272000 | 385000 | |
| square | 100RUB31PV | 100 | 165 | 52 | 52 | 2 | 2 | 335000 | 550000 | |
| square | 100RUB1602P | 100 | 165 | 58 | 52 | 2 | 1.1 | 272000 | 385000 | |
| square | 100RUB22P | 100 | 180 | 46 | 46 | 2.1 | 2.1 | 310000 | 375000 | |