HR32060XJ Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32060XJ

Dimension series

ISO 4GD ISO355 dimension series approx.

Boundary Dimensions

d 300 mm Bore diameter
D 460 mm Outside diameter
T 100 mm Total width
B 100 mm Width of inner ring
C 74 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1770000 N Basic dynamic load rating
C0r 2700000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1300 min-1 Properly designed and controlled jet lubrication
Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Dimensions

a 98.4 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 327 mm Diameter of shaft abutment
Db (min.) 439 mm Diameter of housing abutment
Da (min.) 408 mm Diameter of housing abutment
Da (max.) 442 mm Diameter of housing abutment
Sa 15 mm Minimum width of space required in housing on large side face
Sb 26 mm Minimum width of space required in housing on small side face
db (max.) 330 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.43 Constant
Y0 0.76 Axial load Factors
Y1 1.4 Axial load Factors

Mass

(approx.) 56.6 kg

Properties

Design XJ
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32060XJ 300 460 100 100 74 1770000 2700000 1300 670 900 56.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32060XJ