90TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

90TMP11

Boundary Dimensions

d 90 mm Bore diameter
D 120 mm Outside diameter
T,T3 22 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 96000 N Basic dynamic load rating
C0a 370000 N Basic static load rating

Speeds

Grease 950 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Dimensions

Dw 9 mm
t 6.5 mm Height shaft washer
d1 119 mm Outside diameter shaft washer
D1 92 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 114 mm Diameter of shaft abutment
Da (max.) 95 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.725 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 90TMP11