85TMP11 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
85TMP11 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

85TMP11

Boundary Dimensions

d 85 mm Bore diameter
D 110 mm Outside diameter
T,T3 19 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 75000 N Basic dynamic load rating
C0a 298000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Dimensions

Dw 7.5 mm
t 5.75 mm Height shaft washer
d1 110 mm Outside diameter shaft washer
D1 87 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 105 mm Diameter of shaft abutment
Da (max.) 89 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.46 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD