75TMP11

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

75TMP11

Boundary Dimensions

d 75 mm Bore diameter
D 100 mm Outside diameter
T,T3 19 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 63500 N Basic dynamic load rating
C0a 221000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 3400 min-1 Oil-bath lubrication

Dimensions

Dw 8 mm
t 5.5 mm Height shaft washer
d1 100 mm Outside diameter shaft washer
D1 77 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 96 mm Diameter of shaft abutment
Da (max.) 79 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.41 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 75TMP11