7338A

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7338A

Boundary Dimensions

d 190 mm Bore diameter
D 400 mm Outside diameter
B 78 mm Width
r (min.) 5 mm Chamfer dimension
r1 (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 495000 N Basic dynamic load rating
C0r 600000 N Basic static load rating

Speeds

Grease 1400 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

a 124.2 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 212 mm Diameter of shaft abutment
Da (max.) 378 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 47.5 kg

Properties

Types 73 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7338A