7336BDB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7336BDB

Boundary Dimensions

d 180 mm Bore diameter
D 380 mm Outside diameter
2B 150 mm Width 2B
r (min.) 4 mm Chamfer dimension
r1 (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 665000 N Basic dynamic load rating
C0r 975000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

a0 309.9 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 198 mm Diameter of shaft abutment
rb (max.) 1.5 mm Radius of fillet
Db (max.) 371 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 85.2 kg

Properties

Types 73 series
Contact angle B: 40°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7336BDB