7332B

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7332B

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
B 68 mm Width
r (min.) 4 mm Chamfer dimension
r1 (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 350000 N Basic dynamic load rating
C0r 385000 N Basic static load rating

Speeds

Grease 1500 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

a 138.9 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 178 mm Diameter of shaft abutment
Da (max.) 322 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 30.8 kg

Properties

Types 73 series
Contact angle B: 40°
Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7332B