7320AW

Single-Row Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7320AW

Boundary Dimensions

d 100 mm Bore diameter
D 215 mm Outside diameter
B 47 mm Width
r (min.) 3 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 228000 N Basic dynamic load rating
C0r 193000 N Basic static load rating

Speeds

Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Dimensions

a 69 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 114 mm Diameter of shaft abutment
Da (max.) 201 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 7.29 kg

Properties

Types 73 series
Contact angle A: 30°
Cage W: Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_SR
NSK Product Type Bearing
Designations 7320AW