6920N

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6920N

Boundary Dimensions

d 100 mm Bore diameter
D 140 mm Outside diameter
B 20 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 47000 N Basic dynamic load rating
C0r 42000 N Basic static load rating

Speeds

Grease 4500 min-1 Grease lubrication
Oil (Oil-bath) 5300 min-1 Oil-bath lubrication

Dimensions

a (min.) 3.3 mm Distance outer ring from side face to snap ring groove
b (min.) 1.9 mm Width of snap ring groove
D1 (max.) 137.6 mm Diameter of snap ring groove
ro (max.) 0.6 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 106.5 mm Diameter of shaft abutment
da (max.) 111 mm Diameter of shaft abutment
Da (max.) 133.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 147 mm Diameter of snap ring recess in the housing
Cy (max.) 4.7 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.4 Factor

Mass

(approx.) 0.828 kg

Properties

Types 69 series
Design N: Snap ring groove in outer ring
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6920N 47000 42000 ISO NORMAL CLASS 4500 5300 0.828

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_N
NSK Product Type Bearing
Designations 6920N