69/500MC2

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
69/500MC2 Single-Row Deep Groove Ball Bearings

Single-row deep groove ball bearings are the most common type of rolling bearing. The raceway grooves in the inner and outer rings form a circular arc with a radius slightly larger than that of the balls.
In addition to open varieties, these bearings may have steel shields or come pre-lubricated with grease maintained by rubber seals installed on one or both sides. Snap rings are sometimes used on the outside diameter of the outer ring.
Cages are generally made of pressed steel, though large bearings and bearings designed for high-speeds may use machined brass cages.

Features

  • Support radial and axial loads
    Single-row DGBBs can sustain radial loads and axial loads in both directions.
  • Proven performance
    DGBBs are the most common type of bearing and are used in countless applications.

Applications

  • Low noise/vibration applications
    DGBBs provide low frictional torque and high rotational speed ideal for equipment where noise and vibration must be avoided.
  • Industrial motors, servomotors, stepper motors, electric machinery, agricultural machinery (tractors, string trimmers), textile machines, carriers/conveyance, film rolling mills, powder/particle clutches, outboard boat motors, etc.
Show more
Tap the image to enlarge it.
Display units

Parts Number

69/500MC2

Boundary Dimensions

d 500 mm Bore diameter
D 670 mm Outside diameter
B 78 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 505000 N Basic dynamic load rating
C0r 865000 N Basic static load rating

Speeds

Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 850 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 520 mm Diameter of shaft abutment
Da (max.) 650 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.7 Factor

Additional information

z 20 Number of Balls
Dw 50.8 mm Ball Diameter

Mass

(approx.) 82 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
69/500 505000 865000 ISO NORMAL CLASS 710 850 20 50.8 2 82

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 69/500