6804VVC2P5

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6804VVC2P5

Boundary Dimensions

d 20 mm Bore diameter
D 32 mm Outside diameter
B 7 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 4400 N Basic dynamic load rating
C0r 2470 N Basic static load rating

Speeds

Grease 22000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 22 mm Diameter of shaft abutment
da (max.) 22 mm Diameter of shaft abutment
Da (max.) 30 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.5 Factor

Additional information

z 13 Number of Balls
Dw 3.5 mm Ball Diameter

Mass

(approx.) 0.017 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields VV: Rubber non-contact seal on both sides
Radial Internal Clearance C2
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6804VV 4400 2470 ISO CLASS 5 22000 13 3.5 0.138 0.017

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6804VV